IESNA:LM-63-2002
[TEST]P1366020
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2B-940-U-T2R
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 74W 90CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (52) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_THDi]13.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7622.9
TILT=NONE
52 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1025.6 1279.3 1474.9 1633.5 1744.5 1830.8 1837.9 1802.7 1792.1 1855.5 2028.2 2315.4 2673.1 2978.0 3173.6 3369.2 
3515.4 3582.4 3584.2 3487.2 3275.8 2630.9 2098.7 1704.0 1259.9 926.9 599.1 403.5 384.1 304.8 232.6 197.4 155.1 111.0 
38.8 7.0 1.8 0.0 
1025.6 1272.3 1466.1 1622.9 1744.5 1825.6 1839.7 1811.5 1802.7 1859.0 2024.7 2329.5 2671.4 2970.9 3175.3 3358.6 
3504.9 3584.2 3575.3 3487.2 3293.4 2704.9 2116.3 1746.3 1284.6 928.6 606.2 415.9 385.9 308.4 237.9 199.1 160.4 114.5 
44.1 8.8 1.8 0.0 
1025.6 1267.0 1459.0 1615.9 1742.7 1832.6 1866.1 1848.5 1839.7 1885.5 2022.9 2289.0 2599.1 2893.4 3101.3 3265.2 
3409.7 3497.8 3515.4 3462.6 3304.0 2970.9 2340.1 1881.9 1415.0 1011.5 689.0 465.2 424.7 333.0 253.7 211.5 178.0 
128.6 88.1 24.7 3.5 0.0 
1025.6 1249.3 1434.4 1593.0 1728.6 1841.4 1901.3 1906.6 1911.9 1945.4 2037.0 2211.5 2474.0 2748.9 2976.2 3117.2 
3240.5 3344.5 3393.8 3390.3 3318.1 3141.9 2780.6 2303.1 1763.9 1231.7 879.3 560.4 516.3 382.4 273.1 218.5 181.5 
121.6 84.6 35.2 3.5 0.0 
1025.6 1238.8 1423.8 1571.8 1716.3 1843.2 1945.4 1991.2 2012.3 2042.3 2109.3 2218.5 2378.9 2599.1 2808.8 2978.0 
3113.7 3214.1 3295.2 3337.5 3316.3 3251.1 3104.9 2785.9 2333.1 1841.4 1244.1 833.5 741.9 504.0 327.8 215.0 163.9 
128.6 84.6 31.7 3.5 0.0 
1025.6 1210.6 1374.5 1533.0 1679.3 1822.0 1952.4 2042.3 2096.9 2139.2 2193.8 2283.7 2401.8 2549.8 2727.8 2911.0 
3059.0 3187.7 3274.0 3339.2 3385.0 3379.8 3335.7 3237.0 3006.2 2627.3 2153.3 1536.6 1360.4 833.5 511.0 310.1 
215.0 148.0 67.0 24.7 5.3 0.0 
1025.6 1187.7 1330.4 1476.7 1614.1 1762.1 1903.1 2031.7 2128.6 2209.7 2280.2 2350.7 2438.8 2563.9 2692.5 2870.5 
3043.2 3219.4 3360.4 3478.4 3573.6 3677.6 3714.6 3739.2 3753.3 3644.1 3392.1 2646.7 2544.5 2054.6 1201.8 674.9 
354.2 167.4 75.8 31.7 8.8 0.0 
1025.6 1148.9 1261.7 1393.8 1517.2 1652.9 1788.6 1929.5 2054.6 2174.5 2287.2 2387.7 2482.8 2572.7 2671.4 2780.6 2907.5 
3053.8 3219.4 3386.8 3561.3 3741.0 3943.6 4052.9 4153.3 4234.4 3917.2 3626.4 3589.4 3279.3 2671.4 2089.9 
1193.0 428.2 186.8 58.2 12.3 0.0 
1025.6 1099.6 1191.2 1291.6 1395.6 1506.6 1614.1 1730.4 1846.7 1970.1 2098.7 2223.8 2348.9 2493.4 2637.9 2771.8 2921.6 
3080.2 3252.9 3446.7 3654.6 3917.2 4253.8 4467.0 4715.4 4879.3 4719.0 4867.0 4874.0 4743.6 4400.0 3742.7 
2197.4 914.5 237.9 47.6 14.1 0.0 
1025.6 1096.0 1178.9 1268.7 1369.2 1480.2 1578.9 1693.4 1795.6 1913.7 2042.3 2162.1 2292.5 2430.0 2576.2 2717.2 2874.0 
3036.1 3212.4 3416.8 3645.8 3933.1 4278.4 4507.5 4773.6 4946.3 4817.6 4997.4 5009.7 4863.5 4570.9 3899.6 
2146.3 798.2 207.9 40.5 14.1 0.0 
1025.6 1057.3 1101.3 1166.5 1235.2 1307.5 1392.1 1469.6 1554.2 1651.1 1742.7 1834.4 1936.6 2040.5 2163.9 2273.1 2394.7 2526.9 
2680.2 2858.2 3057.3 3344.5 3607.1 3823.8 4105.7 4195.6 4141.0 4273.1 4257.3 4026.5 3645.8 2993.8 1441.4 338.3 
84.6 24.7 14.1 0.0 
1025.6 1036.1 1059.0 1094.3 1141.9 1198.2 1252.9 1314.5 1381.5 1450.2 1520.7 1593.0 1663.4 1744.5 1825.6 1904.9 1985.9 2079.3 
2190.3 2319.0 2484.6 2704.9 2872.3 3052.0 3245.8 3279.3 3217.6 3219.4 3163.0 2898.7 2532.2 1980.6 898.7 252.0 
77.5 26.4 14.1 0.0 
1025.6 1009.7 1002.6 1015.0 1036.1 1062.6 1096.0 1134.8 1173.6 1214.1 1254.6 1289.9 1323.4 1356.8 1386.8 1407.9 1425.6 1443.2 1455.5 
1483.7 1533.0 1573.6 1575.3 1564.8 1545.4 1452.0 1353.3 1193.0 1154.2 935.7 690.8 504.0 257.3 132.2 54.6 24.7 14.1 0.0 
1025.6 958.6 909.3 875.8 861.7 854.6 861.7 868.7 881.1 891.6 895.2 889.9 875.8 858.2 830.0 793.0 745.4 694.3 648.5 
607.9 565.6 530.4 496.9 467.0 435.2 396.5 352.4 317.2 304.8 260.8 209.7 158.6 107.5 72.2 44.1 21.1 10.6 0.0 
1025.6 912.8 826.4 771.8 752.4 761.2 778.9 793.0 805.3 807.1 800.0 782.4 757.7 726.0 696.0 659.0 622.0 586.8 553.3 
516.3 468.7 430.0 400.0 382.4 370.0 366.5 348.9 327.8 324.2 299.6 252.0 199.1 132.2 75.8 47.6 22.9 8.8 0.0 
1025.6 875.8 763.0 717.2 722.5 743.6 764.8 778.9 782.4 775.3 754.2 726.0 696.0 666.1 634.4 607.9 578.0 541.0 502.2 
465.2 438.8 421.1 408.8 396.5 385.9 373.6 354.2 318.9 311.9 290.8 259.0 192.1 153.3 93.4 44.1 19.4 7.0 0.0 
1025.6 840.5 720.7 694.3 715.4 740.1 763.0 771.8 766.5 747.1 720.7 689.0 659.0 632.6 606.2 574.5 551.5 528.6 496.9 
474.0 458.2 440.5 405.3 380.6 363.0 345.4 324.2 299.6 292.5 267.8 207.9 190.3 169.2 137.4 79.3 31.7 5.3 0.0 
1025.6 812.3 694.3 687.2 711.9 741.9 757.7 764.8 754.2 726.0 692.5 657.3 627.3 600.9 576.2 560.4 544.5 526.9 511.0 
475.8 442.3 419.4 396.5 373.6 347.1 320.7 296.0 271.4 264.3 232.6 204.4 174.5 146.3 114.5 84.6 37.0 3.5 0.0 
1025.6 793.0 678.4 685.5 717.2 740.1 761.2 761.2 740.1 708.4 671.4 634.4 606.2 581.5 560.4 544.5 523.4 493.4 467.0 
442.3 417.6 393.0 368.3 343.6 322.5 301.3 278.4 255.5 246.7 223.8 200.9 172.7 141.0 104.0 65.2 24.7 3.5 0.0 
1025.6 778.9 676.7 685.5 718.9 745.4 759.5 754.2 729.5 692.5 650.2 616.7 590.3 567.4 555.1 530.4 489.9 444.1 426.4 
410.6 384.1 364.8 347.1 322.5 304.8 283.7 264.3 237.9 230.8 213.2 188.5 162.1 133.9 109.3 58.2 26.4 1.8 0.0 
1025.6 771.8 674.9 689.0 720.7 748.9 757.7 752.4 724.2 681.9 639.7 604.4 579.7 562.1 551.5 512.8 459.9 422.9 408.8 
389.4 371.8 347.1 326.0 306.6 292.5 276.7 257.3 232.6 229.1 211.5 188.5 160.4 133.9 105.7 61.7 26.4 1.8 0.0 
1025.6 771.8 674.9 689.0 722.5 747.1 757.7 750.7 724.2 676.7 636.1 604.4 578.0 563.9 549.8 511.0 459.9 421.1 410.6 
389.4 370.0 345.4 326.0 303.1 292.5 276.7 255.5 232.6 229.1 213.2 186.8 156.8 132.2 91.6 65.2 22.9 1.8 0.0 
